Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.854 | |
| A dimension MM | 72.500 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20731-14-04XZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.473 | |
| Drop dimension MM | 12.01 | |
| End size 1 | -14 | -14 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.752 | |
| Hose cut off factor MM | 44.501 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.158 | |
| Inside diameter MM | 4.013 | |
| Product height in | 0.473 | |
| Product height mm | 12.014 | |
| Product length in | 2.854 | |
| Product length mm | 72.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.473 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |