Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.876 | |
| A dimension MM | 73.060 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20731-16-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.381 | |
| Drop dimension MM | 9.7 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Hose cut off factor IN | 1.696 | |
| Hose cut off factor MM | 43.060 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.381 | |
| Product height mm | 9.677 | |
| Product length in | 2.877 | |
| Product length mm | 73.076 | |
| Product width mm | 15.011 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
