Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.530 | |
| A dimension MM | 89.662 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20741-20-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.917 | |
| Drop dimension MM | 23.3 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.290 | |
| Hose cut off factor MM | 58.166 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.397 | |
| Inside diameter MM | 10.084 | |
| Product height in | 0.917 | |
| Product height mm | 23.292 | |
| Product length in | 3.530 | |
| Product length mm | 89.662 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.720 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
