Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.120 | |
| A dimension MM | 104.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.004 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.004 | |
| Hex size 2 IN | 1.260 | |
| Hex size 2 MM | 32.004 | |
| Hose cut off factor IN | 2.780 | |
| Hose cut off factor MM | 70.700 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.535 | |
| Product height mm | 64.389 | |
| Product length in | 5.200 | |
| Product length mm | 132.080 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M27X1.5 | M27x1.5 |
