SPRING, RETURN
20750-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20750-02
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 71,172 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 15,2400 mm |
| Spring, Length Test | 22,5298 mm |
| Spring, Length unloaded | 33,3248 mm |
| Spring, Outside Diameter | 19,0500 mm |
| Spring, Rate | 6,567 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |