SPRING, RETURN
20758-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20758-06
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 53,379 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 14,9352 mm |
| Spring, Length Test | 16,6624 mm |
| Spring, Length unloaded | 19,7104 mm |
| Spring, Outside Diameter | 19,2532 mm |
| Spring, Rate | 17,250 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1590 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |