207772
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
207772
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in all configurations and sizes | |
| Package contents | Shaft Throttle Control | |
| Product Height | .594 in | |
| Product Length/Depth | 1.225 in | |
| Product material | Carbon steel | |
| Product Type | Piston Pump Accessory | |
| Product Volume | .432 in³ | |
| Product Weight | .02 kg | |
| Product Width | .594 in | |
| Sub-brand | None | |
| Trade Name | None |