Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
207773
PAWL
207773
Where to buy
Export PDF
Tools
Add to comparison
207773
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.498
Product height mm
12.649
Product length in
0.234
Product length mm
5.944
Product width in
0.498
Product width mm
12.649