SPRING, RETURN
20780-01
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20780-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 101,864 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 4,10 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 15,9512 mm | |
| Spring, Length Test | 21,4884 mm | |
| Spring, Length unloaded | 38,8620 mm | |
| Spring, Outside Diameter | 19,8120 mm | |
| Spring, Rate | 5,867 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9304 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |