Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
207802
SADIAL
207802
Where to buy
Export PDF
Tools
Add to comparison
207802
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.240
Product height mm
56.896
Product length in
1.140
Product length mm
28.956
Product width in
2.240
Product width mm
56.896