SPRING, COMPRESSED
20785-01
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20785-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 48,930 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 4,50 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 16,4846 mm | |
| Spring, Length Test | 25,6032 mm | |
| Spring, Length unloaded | 40,3860 mm | |
| Spring, Outside Diameter | 19,9390 mm | |
| Spring, Rate | 3,310 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,7272 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |