Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
207897
SCREW
207897
Where to buy
Export PDF
Tools
Add to comparison
207897
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.312
Product height mm
7.925
Product length in
2.890
Product length mm
73.406
Product width in
0.312
Product width mm
7.925