SPRING, RETURN
20795-04
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20795-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 122,771 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,00 PC | |
| Remarks | WIND DIRECTION: OPTIONAL | WIND |
| Spring, Inside Diameter | 15,3162 mm | |
| Spring, Length Test | 27,8130 mm | |
| Spring, Length unloaded | 41,4020 mm | |
| Spring, Outside Diameter | 20,1930 mm | |
| Spring, Rate | 10,157 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2860 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |