Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.390 | |
| A dimension MM | 35.306 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20811-10-03XZ | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.550 | |
| Hose cut off factor MM | 13.970 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.110 | |
| Inside diameter MM | 2.794 | |
| Product height in | 0.330 | |
| Product length in | 1.390 | |
| Product length mm | 35.306 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 8.382 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M10X1 | M10x1 |