Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2082-20SX | |
| End size 1 | -20 | -20 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 1.732 | |
| Hex size 5 MM | 44.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2082-X | 2082-X |
| Thread sealant | YES | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPTF | 1 1/4-11 1/2 NPTF |
