Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2082-20SY1 | |
| End size 1 | -20 | -20 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 5 IN | 1.732 | |
| Hex size 5 MM | 44.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2082-Y1 | 2082-Y1 |
