Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2083-1-1S |
| End size 1 | -1 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.310 |
| Hex size 1 MM | 7.9 |
| Hex size 5 IN | 0.315 |
| Hex size 5 MM | 8.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2083 |
| Thread sealant | Yes |
| Thread size 1 | 1/16-27 NPTF |
| Thread size 2 | 1/16-27 NPTF |
| Tube outside diameter 1 IN | 0.063 |
| Tube outside diameter 1 MM | 1.6 |
| Tube outside diameter 2 IN | 0.063 |
| Tube outside diameter 2 MM | 1.6 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187307 |
