
Aeroquip by Danfoss
2083-32-24S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2083-32-24S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Grease, instrumentation, and most hydraulic systems | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | SAE 140137 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 2 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.25 in | |
| Item type | NPTF Male/NPTF Male Straight Adapter | |
| Product Height | 2.25 in | |
| Product Length/Depth | 2.7 in | |
| Product material | Carbon steel | |
| Product Type | Straight Adapters | |
| Product Volume | 13.669 in³ | |
| Product Weight | 1.5 lb | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2-11 1/2 | |
| Thread Size 2 | 1 1/2-11.5 | |
| Trade Name | 2083 Series | |
| Tube OD 1 | 1.7 in | |
| Tube OD 2 | 1.7 in | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |