
Danfoss
2083-4-4B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2083-4-4B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | NPTF Male to NPTF Male |
| Packaged Weight | .07 lb |
| Product Height | .625 in |
| Product Length/Depth | 1.45 in |
| Product material | Brass |
| Product Type | Nipple Adapters |
| Product Volume | .566 in³ |
| Product Weight | .07 lb |
| Product Width | .625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 1/4-18 |
| Trade Name | 2083 Series |
| Tube OD 1 | .281 in |
| Tube OD 2 | .281 in |