STEERING WHEEL
209-1007-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 17.020 |
| Product height mm | | 432.308 |
| Product length in | | 3.030 |
| Product length mm | | 76.962 |
| Product width in | | 17.020 |
| Product width mm | | 432.308 |