Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
209-1022-001
STEERING WHEEL
209-1022-001
Where to buy
Export PDF
Tools
Add to comparison
209-1022-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
14.000
Product height mm
355.600
Product width in
14.000
Product width mm
355.600