
Danfoss
2093-2-2S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2093-2-2S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Application | Other - Grease, instrumentation, and most hydraulic systems |
| Brand | Danfoss |
| Certification(s) | SAE |
| End gender 1 | Male |
| End gender 2 | Female |
| End Gender 3 | Male |
| End Size 1 | 1/8 IN |
| End Size 2 | 1/8 IN |
| End Size 3 | 1/8 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| End Type 3 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .551 in |
| Item type | NPTF Male/NPTF Female/NPTF Male Tee Adapter |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | .843 in |
| Product Length/Depth | 1.44 in |
| Product material | Carbon Steel |
| Product Type | Tee/Y Adapters |
| Product Volume | .669 in³ |
| Product Weight | .11 lb |
| Product Width | .551 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 1/8-27 |
| Thread Size 3 | 1/8-27 |
| Trade Name | 2093 Series |
| Tube OD 1 | .125 in |
| Tube OD 2 | .125 in |
| Tube OD 3 | .125 in |
| UPC | 678146052568 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |