Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 120,102 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 19,3040 mm |
| Spring, Length Test | 32,1310 mm |
| Spring, Length unloaded | 57,1500 mm |
| Spring, Outside Diameter | 24,2570 mm |
| Spring, Rate | 5,271 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,2860 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |