Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2096-32S |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.875 |
| Hex size 1 MM | 73.0 |
| Hex size 5 IN | 2.874 |
| Hex size 5 MM | 73.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2096 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 2.000 |
| Tube outside diameter 1 MM | 50.8 |
| Tube outside diameter 2 IN | 2.000 |
| Tube outside diameter 2 MM | 50.8 |
| Working pressure bar | 78 |
| Working pressure psi | 1125.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187543 |
