20U-620-CT
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20U-620-CT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 2 in | |
| Hex Size 2 | 1.6875 in | |
| Hose cut-off factor | 2.63 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.02 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 12 in | |
| Packaged Volume | 861.696 in³ | |
| Packaged Weight | 2.667 lb | |
| Packaged Width | 12 in | |
| Product Height | 2.08 in | |
| Product Length/Depth | 4.9 in | |
| Product material | Carbon steel | |
| Product Volume | 21.199 in³ | |
| Product Weight | 1.667 lb | |
| Product Width | 2.08 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| UNSPSC | 27121707 | |
| UPC | 757522089234 |