20U-770
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 20Z-770
20U-770
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | 1.25 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End Size 2 | 1 1/4 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1.687 in |
| Hex Size 2 | 2 in |
| Hose cut-off factor | 2 in |
| Inside diameter | 1.02 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.8 lb |
| Packaged Width | 6.75 in |
| Product Height | 2 in |
| Product Length/Depth | 4.349 in |
| Product material | Carbon steel |
| Product Volume | 17.396 in³ |
| Product Weight | 1.8 lb |
| Product Width | 2 in |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| UNSPSC | 27121707 |
| UPC | 725975764404 |