![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
20Z-35A-BG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20Z-35A-BG
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Brand | Weatherhead by Danfoss |
| Certification(s) | SAE J1176 |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 |
| Construction style | Crimp |
| End gender 1 | Male |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.81 in |
| Hose cut-off factor | 1.39 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Fitting Assembly |
| Outside diameter | 2.4 in |
| Product Diameter | 2.4 in |
| Product Height | 2.41 in |
| Product Length/Depth | 3.12 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 18.121 in³ |
| Product Weight | 1.2 lb |
| Product Width | 2.41 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M45X2 |
| Trade Name | Z Series |