Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 2.000 |
Drop dimension MM | 60.0 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.930 |
Hose cut off factor MM | 74.422 |
Hose size | -20 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.304 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789294135 |