20ZA-616
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 20Z-616
20ZA-616
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low, medium, and high pressure hydraulic |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949, EC115, EC215, EC110, EC210, EC118 |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.5 in |
| Hose cut-off factor | 1.73 in |
| Hose dash size | -20 |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.93 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.406 in |
| Product Length/Depth | 3.46 in |
| Product material | Carbon Steel |
| Product Volume | 20.029 in³ |
| Product Weight | .93 lb |
| Product Width | 2.406 in |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| UNSPSC | 27121707 |
| UPC | 639789319616 |