20ZA-A40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 20Z-A40
20ZA-A40
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | General purpose low, medium, and high pressure hydraulic |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949, EC115, EC215, EC110, EC210, EC118 |
| Construction style | Crimp |
| Drop dimension | 2.51 |
| End gender 1 | Female |
| End Size 1 | 1 11/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.875 in |
| Hose cut-off factor | 3.57 in |
| Hose dash size | -20 |
| Inside diameter | 1.02 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.65 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.51 in |
| Product Length/Depth | 5.3 in |
| Product material | Carbon Steel |
| Product Volume | 32.007 in³ |
| Product Weight | 1.65 lb |
| Product Width | 2.406 in |
| Thread sealant | No |
| Thread Size 1 | 1 11/16-12 |
| UNSPSC | 27121707 |
| UPC | 639789319661 |