20ZA-P20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 20Z-P20
20ZA-P20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low, medium, and high pressure hydraulic |
| Compatible hose ID | 1.25 in |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949, EC115, EC215, EC110, EC210, EC118 |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 1 5/8 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.875 in |
| Hose cut-off factor | 1.9 in |
| Hose dash size | -20 |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.3 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.406 in |
| Product Length/Depth | 3.63 in |
| Product material | Carbon Steel |
| Product Volume | 21.013 in³ |
| Product Weight | 1.3 lb |
| Product Width | 2.406 in |
| Seal part number if included | 22617-20 |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| UNSPSC | 27121707 |
| UPC | 639789319760 |