Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 210204-5B | |
| Construction Style | CRIMP | Crimp |
| Hex size 1 IN | 0.625 | |
| Hex size 1 MM | 15.9 | |
| Item type | NUT | Nut |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 0.676 | |
| Product length mm | 17.170 | |
| Product serial name | 210204 | 210204 |
| Product width in | 0.625 | |
| Product width mm | 15.875 |