Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 210212-12S |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146136732 |
