Aeroquip by Danfoss
21028-24S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
21028-24S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Available in a variety of sizes | |
| Inner diameter | 2.8425 in | |
| Material | Steel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | 3.155 in | |
| Product Length/Depth | .5 in | |
| Product Type | Spare Part | |
| Product Volume | 4.977 in³ | |
| Product Weight | .01 lb | |
| Product Width | 3.155 in | |
| Sub-brand | None | |
| Thickness | .5 in | |
| Trade Name | 221028 Series |