Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 210292-12S | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Item type | ADAPTER-CAP | Adapter-cap |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 210292 | 210292 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187680 |
