Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 210292-5S | |
| End size 1 | -5 | -5 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.0 | |
| Item type | ADAPTER-CAP | Adapter-cap |
| Product height in | 0.625 | |
| Product length in | 0.610 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 210292 | 210292 |
| Product width in | 0.625 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187703 |
