Aeroquip by Danfoss
210294-4S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 7105X4
210294-4S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Certification(s) | SAE 080110 | |
| Color | Dura-Kote | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.03 lb | |
| Packaged Width | 4 in | |
| Product Height | .5625 in | |
| Product Length/Depth | .7 in | |
| Product Type | Spare Part | |
| Product Volume | .221 in³ | |
| Product Weight | .03 lb | |
| Product Width | .5625 in | |
| Sub-brand | None | |
| Trade Name | 210294 Series |