Aeroquip by Danfoss
210294-6S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 7105X6
210294-6S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Color | Dura-Kote | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.04 lb | |
| Packaged Width | 4 in | |
| Product Height | .6875 in | |
| Product Length/Depth | .75 in | |
| Product Type | Spare Part | |
| Product Volume | .354 in³ | |
| Product Weight | .04 lb | |
| Product Width | .6875 in | |
| Sub-brand | None | |
| Trade Name | 210294 Series |