
Danfoss
21030808901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
21030808901
Product specifications
Characteristic | Value |
|---|---|
| Anti-Reverse Valve | None |
| Application | Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 32 cm³/rev |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency |
| Flow rate | 35.6 l/min |
| Identification | Danfoss |
| Main Ports | Rear Ports - G 1 1/2 BSPp O-Ring Port (108 And 125 Displacement Code, 5 Mount Code) |
| Maximum Speed | 60 RPM |
| Model Code | JMF032PS0203010211900A03A |
| Output Shaft | Gear box |
| Paint | Primer Blue |
| Product Height | 8.7 in |
| Product Length/Depth | 8.2 in |
| Product material | Cast Iron |
| Product Type | Swing Drive Motor |
| Product Volume | 763.338 in³ |
| Product Weight | 165.3 lb |
| Product Width | 10.7 in |
| Relief valve setting | 230 bar |
| Sub-brand | None |
| System Working Temperature | 107 °C |
| Torque | 2118 Nm |
| Trade Name | JMF Series |
| Working pressure | 230 bar |