VALVE PLATE 16SW [EP]
21040743501
Tools21040743501 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product length in | | 5.500 |
| Product length mm | | 139.700 |
| Product width in | | 5.500 |
| Product width mm | | 139.700 |
| Sub brand | CHAR-LYNN | Char-Lynn |