Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 155,688 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 21,3360 mm |
| Spring, Length Test | 24,4602 mm |
| Spring, Length unloaded | 41,6560 mm |
| Spring, Outside Diameter | 26,6700 mm |
| Spring, Rate | 9,019 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,6670 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |