
Standard 159 ON Steering Unit
211-1010-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
211-1010-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 002 - Second design |
| Displacment | 51 | 159 cm3/r [9.73 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | REFERENCE BULLETIN 3-401 |
| Identification | 0 | DANFOSS PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 5 | 172 bar [2490 PSI] |
| Input Torque | 3 | STANDARD |
| Load Circuit | A | Non reaction |
| Mounting Threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE |
| Neutral Circuit | A | Open center |
| Nominal Flow Rating | 3 | 23 LPM [6.00GPM] |
| P,T,L, AND R PORT SIZE | D | 4x .750-16 unf-2b sae orb |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 3.700 | |
| Product height mm | 93.980 | |
| Product length in | 5.810 | |
| Product length mm | 147.574 | |
| Product Series | ABU | Standard SCU |
| Product width in | 5.670 | |
| Product width mm | 144.018 | |
| Return Pressure Rating | A | 10 bar [ 145 lbf/ in2] Maximun |
| Special Application | 0 | None |
| Special Features | AA | NONE |
| Valve Options | 01 | Manual steering check valve |