STD CAT 119-8744, ABU55A640AA010000DAAK3A0AB2CB
211-1128-002
Model code: ABU55A640AA010000DAAK3A0AB2CB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
211-1128-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 002 - Second design |
| Displacment | 64 | 588 cm3/r [35.9 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | REFERENCE BULLETIN 3-401 |
| Identification | C | CATERPILLAR PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 5 | 172 bar [2490 PSI] |
| Input Torque | 3 | STANDARD |
| Load Circuit | A | Non reaction |
| Model Code 1 | ABU55A640AA010000DAAK3A0AB2CB | |
| Mounting Threads | K | 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6HMOUNTING FACE |
| Neutral Circuit | A | Open center |
| Nominal Flow Rating | 5 | 45 LPM [12.00GPM] |
| P,T,L, AND R PORT SIZE | D | 4x .750-16 unf-2b sae orb |
| PAINTS & PACKAGING | 2 | BLACK PAINT WITH PORT FACE PROTECTOR |
| Product series | ABU | Standard SCU |
| Return Pressure Rating | A | 10 bar [ 145 lbf/ in2] Maximun |
| Special Application | 0 | None |
| Special Features | AB | LOW TORQUE SHAFT SEAL |
| Valve Options | 01 | Manual steering check valve |