Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
211159
PLUG-RESTRICTION
211159
Where to buy
Export PDF
Tools
Add to comparison
211159
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.548
Product height mm
13.919
Product length in
0.625
Product length mm
15.875
Product width in
0.548
Product width mm
13.919