
GEAR PUMP GR3 FIXED DISPL
211.24.032.00
Model code: S-E-W-3-N-N-/-033-L-N-01-BL-NN-CA-C7-NN-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 3
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 033 | Displacement 33 cc |
C: Rotation | L | Product with counter-clockwise rotation |
D: Project version | N | Standard Version of Project |
D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
E: Mounting flange | 01 | Flange with pilot D.50.8 and 4 holes for bolts (98,4x128,1) |
E_VALVE GROUP3 | N | Without valve |
F: Drive gear | BL | Taper 1:8 - M14 x 1,5 - Key = 4 ; rear spline DIN 5482 22 x 19 L=16,5 CO41-CO42 |
F_DRAIN GROUP3 | N | Standard or no drain |
G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
H: Inlet size | CA | 27x51xM10 |
I: Outlet size | C7 | 20x40xM8 |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |