
Danfoss
211273AZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
211273AZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Brand | Danfoss |
| End gender 1 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 5/8 IN |
| End type 1 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .56 in |
| Item type | NPTF Female |
| Product Height | 2.85 in |
| Product Length/Depth | 2 in |
| Product material | Carbon Steel |
| Product Type | Drain Cocks |
| Product Volume | 3.922 in³ |
| Product Weight | .29 lb |
| Product Width | .688 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Trade Name | Flow Control Adapters |
| UPC | 757522679053 |
| Working pressure | 150 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |