211407
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
211407
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Plate Data |
| Product Height | .75 in |
| Product Length/Depth | 1.5 in |
| Product Type | Spare Part |
| Product Volume | .036 in³ |
| Product Width | .032 in |
| Sub-brand | None |
| Trade Name | None |