SCU - ABU35A480CA010000D
212-1046-002
Tools212-1046-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product width in | 5.670 |
| Product width mm | 144.018 |