Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 002 - Second design |
| Displacment | 48 | 120 cm3/r [7.33 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | REFERENCE BULLETIN 3-401 |
| Identification | C | CATERPILLAR PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 5 | 172 bar [2490 PSI] |
| Input Torque | 3 | STANDARD |
| Load Circuit | A | Non reaction |
| Model Code 1 | ABU35A480CA010000DAAC3A0AT1CB | |
| Mounting Threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE |
| Neutral Circuit | C | Closed center |
| Nominal Flow Rating | 3 | 23 LPM [6.00GPM] |
| P,T,L, AND R PORT SIZE | D | 4x .750-16 unf-2b sae orb |
| PAINTS & PACKAGING | 1 | Black paint |
| Product Series | ABU | Standard SCU |
| Return Pressure Rating | A | 10 bar [ 145 lbf/ in2] Maximun |
| Special Application | 0 | None |
| Special Features | AT | 85.09 [3.35] HOUSING WIDTH |
| Valve Options | 01 | Manual steering check valve |