SPACER, SPRING
21262-000
Tools21262-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring spacer |
| Product height in | 0.016 |
| Product height mm | 0.406 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product material | Carbon steel |
| Product width in | 0.016 |
| Product width mm | 0.406 |